IGW25N120H3
Overview
1200 V, 25 A IGBT Discrete in TO-247 package
1200 V, 25 A single HighSpeed 3 H3 in a TO247 package provides the best compromise between switching and conduction losses. The key feature of this family is a MOSFET-like turn-off switching behavior, leading to low turn off losses.
Summary of Features
- Designed specifically to replace planar MOSFETs in applications switching at frequencies below 70 kHz
- Low switching losses for high efficiency
- Excellent VCEsat behavior thanks to the famous Infineon TRENCHSTOP™ technology
- Fast switching behavior with low EMI emissions
- Low gate resistor selection possible (down to 5Ω) whilst maintaining excellent switching behaviour
- Short circuit capability
- Offering Tj(max) of 175°C
- Packaged with and without freewheeling diode for increased design freedom
Benefits
- Low switching and conduction losses
- Very good EMI behavior
- Can be used with a small gate resistor for reduced delay time and voltage overshoot
- High current density
- Best-in-class 1200 V IGBT efficiency and EMI behavior
Videos
Support